??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3118151 - EBS 2- 8
Lista materiale
PHOENIX CONTACT 3118151
Product number of the Manufacturer
3118151
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 8 mm, number of positions: 2, color: gray
Manufacturer Type Description
EBS 2- 8
Preview
International product number
4017918092900
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.002 kg
Grid dimensions
8 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918092900
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 8 mm, number of positions: 2, color: gray
Product type
EBS 2- 8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD