??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3118 - Hygrostat
Bill of material
3118.000
Model No.
3118.000
PDF Catalog
PDF Catalog
Designation 1
Hygrostat
Width
71 mm
Height
71 mm
Depth
33.5 mm
rated operating voltage
24 - 75 V/DC, 24 - 230 V/AC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-08
CNSECLASS80
27-21-07-08
CNSETIM40
EC002008
Gewicht
0.100 kg
Previews
3D
Dimension
2D
Download CAD models