??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Rittal
Description
3105 - RTT enclosure heater - Performance category 8W
Bill of material
3105.310 (2)
Model No. SK
3105.310
DETAIL
PDF Catalog
PDF Catalog
Designation 1
RTT enclosure heater
Designation 2
Performance category 8W
Width
45 mm
Height
120 mm
Depth
46 mm
total capacity
8 W
rated operating voltage
110-240V, 50/60 Hz
with fan
No
CNSECLASS51
27-18-07-10
CNSECLASS70
27-18-07-10
CNSECLASS80
27-18-07-10
CNSETIM40
EC000737
Gewicht
0.212 kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)