??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3105 - RTT enclosure heater with fan - Performance category 250W
Bill of material
3105.380 (2)
Model No. SK
DETAIL
PDF Catalog
PDF Catalog
Designation 1
RTT enclosure heater with fan
Designation 2
Performance category 250W
Width
103 mm
Height
200 mm
Depth
103 mm
total capacity
250 W
rated operating voltage
with fan
Yes
CNSECLASS51
27-18-07-10
CNSECLASS70
27-18-07-10
CNSECLASS80
27-18-07-10
CNSETIM40
EC000737
Gewicht
kg
Previews
3D
Dimension
2D
Download CAD models