??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
3105 - RTT enclosure heater - Performance category 86W
Bill of material
3105.360 (2)
Model No. SK
3105.360
DETAIL
PDF Catalog
PDF Catalog
Designation 1
RTT enclosure heater
Designation 2
Performance category 86W
Width
90 mm
Height
165 mm
Depth
75 mm
total capacity
86 W
rated operating voltage
110-240V, 50/60 Hz
with fan
No
CNSECLASS51
27-18-07-10
CNSECLASS70
27-18-07-10
CNSECLASS80
27-18-07-10
CNSETIM40
EC000737
Gewicht
0.820 kg
Previews
3D
Boyut
2D
CAD modeli indir