??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Maxon Motor
Description
310302
Bill of material
313990_GS12A4st
ORDERNO
absolute reduction
89999
average backlash no load
1 °
axial play
0.02 - 0.12 mm
direction of rotation, drive to output
=
extended temperature range
-40...+100 °C
gearhead length (l1)
10 mm
gearhead type
GS
mass inertia
0.002 gcm²
max. axial load (dynamic)
2 N
max. continuous input speed
8000 rpm
max. continuous torque
0.01 Nm
max. efficiency
81 %
max. force for press fits
10 N
max. intermittent input speed
8000 rpm
max. intermittent torque
0.03 Nm
max. motor shaft diameter
1 mm
max. radial load
2 N, 6.5 mm from flange
max. transmittable power (continuous)
1.3 W
max. transmittable power (intermittent)
3.9 W
number of autoclave cycles
0
number of stages
2
outer diameter
12 mm
radial play
max. 0.05 mm, 10 mm from flange
recommended temperature range
-15...+100 °C
reduction
9.1 1
version
Standard version
weight
6 g
name
Previews
3D
2D
Download CAD models