??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3101090 - D-MTK BU
Bill of material
PHOENIX CONTACT 3101090
Product number of the Manufacturer
3101090
Short Description
End cover
Long Description
End cover, length: 46.2 mm, width: 1 mm, height: 46.2 mm, color: blue
Manufacturer Type Description
D-MTK BU
Preview
International product number
4017918092603
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Blue
height
46.2 mm
net weight
0.0016 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918092603
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 46.2 mm, width: 1 mm, height: 46.2 mm, color: blue
Product type
D-MTK BU
URI of the product
http://www.phoenixcontact.com/product/3101090
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models