??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3101029 - D-MTK
Bill of material
PHOENIX CONTACT 3101029
Product number of the Manufacturer
3101029
Short Description
End cover
Long Description
End cover, length: 46 mm, width: 1 mm, height: 46 mm, color: gray
Manufacturer Type Description
D-MTK
Preview
International product number
4017918092580
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
46.2 mm
net weight
0.001608 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918092580
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 46 mm, width: 1 mm, height: 46 mm, color: gray
Product type
D-MTK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)