??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3100101 - MTKD-S-CU/E-CU
Bill of material
PHOENIX CONTACT 3100101
Product number of the Manufacturer
3100101
Short Description
Thermoelectric voltage terminal block pair
Long Description
Thermoelectric voltage terminal block pair, TC type B, nom. voltage: 400 V, nominal current: 1 A, number of connections: 4, number of positions: 2, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
MTKD-S-CU/E-CU
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
46.200 mm
International product number
4017918092511
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
400 V
Rated current [In] for the power loss specification
1 A
Min. line cross section, rigid
0.200 mm^2
rated current
1 A
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
10.400 mm
height at lowest possible mounting
46.200 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.0164 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4017918092511
Manufacturer product designation
Thermoelectric voltage terminal block pair
Manufacturer product description
Thermoelectric voltage terminal block pair, TC type B, nom. voltage: 400 V, nominal current: 1 A, number of connections: 4, number of positions: 2, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
MTKD-S-CU/E-CU
URI of the product
http://www.phoenixcontact.com/product/3100101
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models