??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076277 - RBO 16-3L/N
Bill of material
PHOENIX CONTACT 3076277
Product number of the Manufacturer
3076277
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 520 A, number of connections: 8, number of positions: 4, connection method: Bolt connection, 1 level, Rated cross section: 300 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray/blue
Manufacturer Type Description
RBO 16-3L/N
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
164 mm
International product number
4046356653510
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
1000 V
Rated current [In] for the power loss specification
520 A
rated current
520 A
Number of contact points per level
8
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
16.220 W
Width of spacing
219.200 mm
height at lowest possible mounting
164.000 mm
color
gray blue
Assembly type
Top-hat rail TH35
net weight
2.2455 kg
GTIN
4046356653510
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 520 A, number of connections: 8, number of positions: 4, connection method: Bolt connection, 1 level, Rated cross section: 300 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray/blue
Product type
RBO 16-3L/N
URI of the product
http://www.phoenixcontact.com/product/3076277
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models