??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076033 - UTI 2,5-L/LB
Bill of material
PHOENIX CONTACT 3076033
Product number of the Manufacturer
3076033
Short Description
Installation level terminal block
Long Description
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Screw connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UTI 2,5-L/LB
Preview
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
0.200 mm^2
rated current
24 A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
51.500 mm
length
93.500 mm
Assembly type
quick fastening
net weight
0.018 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Number of potentials
3
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4046356643979
Manufacturer product designation
Installation level terminal block
Manufacturer product description
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Screw connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UTI 2,5-L/LB
GLN of manufacturer
4063151
International product number
4046356643979
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型