피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3076028
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Multi level installation terminal block
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/25/3076028.prj},{NB=3076028},{MANUID=3076028},{BAH005=400},{BAC740=0.200},{AAF726=24},{AAB937=0.250},{AAS575=1.020},{AAC820=-60},{AAC821=105},{BAC137=5.200},{BAC476=51.500},{BAA018=93.500},{AAF040=0.020},{BAC676=4},{AAB787=2.500},{AAB940=0.200},{BAC677=4},{BAC739=0.200},{AAB789=4},{AAP638=2},{AAO663=4046356644013},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3076028},{DESCSHORT=Installation ground terminal block}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076028 - UTI 2,5-PE/L/NT
Bill of material
PHOENIX CONTACT 3076028
Product number of the Manufacturer
3076028
Short Description
Installation ground terminal block
Long Description
Installation ground terminal block, Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UTI 2,5-PE/L/NT
Preview
rated voltage
400
V
Basic color
Grey
Min. line cross section, rigid
0.200
mm^2
rated current
24
A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250
mm^2
Power loss per pole, current-dependent [PlIp]
1.020
W
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
5.200
mm
height at lowest possible mounting
51.500
mm
length
93.500
mm
Assembly type
quick fastening
net weight
0.020
kg
Max. line cross section, flexible
4
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500
mm^2
min. connectable conductor cross-section multiple wire
0.200
mm^2
Max. line cross section, rigid
4
mm^2
Min. line cross section, flexible
0.200
mm^2
max. connectable conductor cross-section multiple wire
4
mm^2
Number of potentials
2
N insulation slide present
Yes
N function possible
Yes
PE function possible
Yes
GTIN
4046356644013
Manufacturer product designation
Installation ground terminal block
Manufacturer product description
Installation ground terminal block, Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UTI 2,5-PE/L/NT
GLN of manufacturer
4063151
International product number
4046356644013
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성