??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076023 - UTI 2,5-L/LTB
Bill of material
PHOENIX CONTACT 3076023
Product number of the Manufacturer
3076023
Short Description
Installation level terminal block
Long Description
Installation level terminal block, with integrated disconnect knife, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UTI 2,5-L/LTB
Preview
International product number
4046356958233
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
0.200 mm^2
rated current
24 A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
51.500 mm
length
93.500 mm
Assembly type
quick fastening
net weight
0.01765 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Number of potentials
3
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4046356958233
Manufacturer product designation
Installation level terminal block
Manufacturer product description
Installation level terminal block, with integrated disconnect knife, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UTI 2,5-L/LTB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models