??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075948 - RBO 6-F E
Bill of material
PHOENIX CONTACT 3075948
Product number of the Manufacturer
3075948
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: dark gray
Manufacturer Type Description
RBO 6-F E
Preview
International product number
4046356535908
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated voltage
800 V
Rated current [In] for the power loss specification
125 A
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V2
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
17 mm
height at lowest possible mounting
39.700 mm
color
dark grey
length
80.800 mm
net weight
0.100 kg
GTIN
4046356535908
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: dark gray
Product type
RBO 6-F E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Deeplink
Deeplink
Previews
3D
2D
Download CAD models