??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075896 - RBO 6
Bill of material
PHOENIX CONTACT 3075896
Product number of the Manufacturer
3075896
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
RBO 6
Preview
rated voltage
800 V
Rated current [In] for the power loss specification
125 A
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
17 mm
height at lowest possible mounting
49.800 mm
color
Grey
length
80.800 mm
Assembly type
Top-hat rail TH35
net weight
0.037 kg
GTIN
4046356532853
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, Rated cross section: 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
RBO 6
GLN of manufacturer
4063151
International product number
4046356532853
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
40
Quantity Scale
40
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models