??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075845 - SB 1/3/5/7-8-T
Bill of material
PHOENIX CONTACT 3075845
Product number of the Manufacturer
3075845
Short Description
Switching jumper
Long Description
Switching jumper, pin assignment: 1, 3, 5, 7, color: orange
Manufacturer Type Description
SB 1/3/5/7-8-T
Preview
International product number
4046356910033
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
Orange
net weight
0.018 kg
Design
switchable link
Insulation present
Yes
Number of bridged terminals
7
shock-hazard protection present
No
GTIN
4046356910033
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pin assignment: 1, 3, 5, 7, color: orange
Product type
SB 1/3/5/7-8-T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD