??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075843 - SB 6-T 3-8
Bill of material
PHOENIX CONTACT 3075843
Product number of the Manufacturer
3075843
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8 mm, color: orange
Manufacturer Type Description
SB 6-T 3-8
Preview
International product number
4046356608916
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Explosion tested design (EEx e)
No
color
Orange
Assembly type
screwable
net weight
0.011 kg
Grid dimensions
8 mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4046356608916
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8 mm, color: orange
Product type
SB 6-T 3-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models