??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3074143 - USLKG 35 N
Bill of material
PHOENIX CONTACT 3074143
Product number of the Manufacturer
3074143
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
USLKG 35 N
Preview
Min. line cross section, rigid
10 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
16 mm
height at lowest possible mounting
62 mm
color
green-yellow
length
53.400 mm
Assembly type
Top-hat rail TH35
net weight
0.079 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
10 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
10 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
PEN function possible
No
GTIN
4046356347303
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
USLKG 35 N
GLN of manufacturer
4063151
International product number
4046356347303
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)