??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3074130 - UK 35 N
Bill of material
PHOENIX CONTACT 3074130
Product number of the Manufacturer
3074130
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UK 35 N
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
54.500 mm
International product number
4046356347297
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
10 mm^2
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Width of spacing
16 mm
height at lowest possible mounting
54.5 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.05115 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
6 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
10 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
GTIN
4046356347297
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UK 35 N
URI of the product
http://www.phoenixcontact.com/product/3074130
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models