??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3074075 - POT-UW 25
Bill of material
PHOENIX CONTACT 3074075
Product number of the Manufacturer
3074075
Short Description
Sealing plate
Long Description
Mounting material, number of positions: 0, color: gray
Manufacturer Type Description
POT-UW 25
Preview
International product number
4046356344852
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
25
material of insulation
Polyamide
color
Grey
net weight
0.006 kg
Pole number
0
GTIN
4046356344852
Manufacturer product designation
Sealing plate
Manufacturer product description
Mounting material, number of positions: 0, color: gray
Manufacturer product family
Dichtungen
Product type
POT-UW 25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD