??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3073979 - DT 6/2,5-DREHSI-EX (5X20)
Bill of material
PHOENIX CONTACT 3073979
Product number of the Manufacturer
3073979
Short Description
Fuse modular terminal block
Long Description
Fuse terminal block for cartridge fuse insert, cross section: 0.5-10 mm², AWG: 20-8, width: 12.2 mm, color: Black
Manufacturer Type Description
DT 6/2,5-DREHSI-EX (5X20)
Preview
International product number
4046356343145
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
color
Black
length
71.500 mm
Assembly type
Top-hat rail TH35
net weight
0.026976 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
Design of safety block
G fuse 5x20
GTIN
4046356343145
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse terminal block for cartridge fuse insert, cross section: 0.5-10 mm², AWG: 20-8, width: 12.2 mm, color: Black
Product type
DT 6/2,5-DREHSI-EX (5X20)
URI of the product
http://www.phoenixcontact.com/product/3073979
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models