??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3073827 - UTI 16
Bill of material
PHOENIX CONTACT 3073827
Product number of the Manufacturer
3073827
Short Description
Installation terminal block
Long Description
Installation terminal block, nom. voltage: 400 V, nominal current: 76 A, Screw connection, 1st level connection right, Rated cross section: 16 mm², cross section: 6 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UTI 16
Preview
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
6 mm^2
rated current
76 A
Combustibility class
V2
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
height at lowest possible mounting
50.500 mm
length
51 mm
Assembly type
quick fastening
net weight
0.023 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
6 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
6 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
Number of potentials
1
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4046356347242
Manufacturer product designation
Installation terminal block
Manufacturer product description
Installation terminal block, nom. voltage: 400 V, nominal current: 76 A, Screw connection, 1st level connection right, Rated cross section: 16 mm², cross section: 6 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UTI 16
GLN of manufacturer
4063151
International product number
4046356347242
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models