피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3073364
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/34/3073364.prj},{NB=3073364},{MANUID=3073364},{BAH005=800},{BAC740=6},{AAB937=4},{BAC137=15.100},{AAF040=0.054},{BAC676=25},{AAB787=25},{AAB940=2.500},{BAC677=35},{BAC739=10},{AAB789=10},{AAT080=1},{AAP404=2},{AAO663=4046356344616},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85369010},{AAO676=3073364},{DESCSHORT=Panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3073364 - UW 25
Bill of material
PHOENIX CONTACT 3073364
Product number of the Manufacturer
3073364
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray
Manufacturer Type Description
UW 25
Preview
International product number
4046356344616
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
800
V
Min. line cross section, rigid
6
mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
Width of spacing
15.100
mm
color
Grey
net weight
0.054
kg
Max. line cross section, flexible
25
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
25
mm^2
min. connectable conductor cross-section multiple wire
2.500
mm^2
Max. line cross section, rigid
35
mm^2
Min. line cross section, flexible
10
mm^2
max. connectable conductor cross-section multiple wire
10
mm^2
Pole number
1
Number of contact points per pole
2
GTIN
4046356344616
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray
Manufacturer product family
UW 25
Product type
UW 25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성