??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3072340 - EB 1/3/5/7-8
Bill of material
PHOENIX CONTACT 3072340
Product number of the Manufacturer
3072340
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 16.4 mm, pin assignment: 1, 3, 5, 7, color: gray
Manufacturer Type Description
EB 1/3/5/7-8
Preview
International product number
4055626176024
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.006 kg
Grid dimensions
16.400 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4055626176024
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 16.4 mm, pin assignment: 1, 3, 5, 7, color: gray
Product type
EB 1/3/5/7-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir