??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3071350 - UDB 2X35/25 GY
Bill of material
PHOENIX CONTACT 3071350
Product number of the Manufacturer
3071350
Short Description
Trunk line branch terminal
Long Description
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 125 A, number of connections: 4, number of positions: 1, connection method: Screw connection, 1 level, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², Screw connection, 2nd level, cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UDB 2X35/25 GY
Preview
rated voltage
400 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
10 mm^2
rated current
125 A
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
27 mm
height at lowest possible mounting
46 mm
color
Grey
length
55 mm
Assembly type
Top-hat rail TH35
net weight
0.080 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
10 mm^2
GTIN
4046356735858
Manufacturer product designation
Trunk line branch terminal
Manufacturer product description
Trunk line branch terminal, Up to 3 terminal blocks alignable, nom. voltage: 400 V, nominal current: 125 A, connection method: Screw connection, 1 level, Rated cross section: 35 mm², cross section: 10 mm² - 35 mm², Screw connection, 2nd level, cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UDB 2X35/25 GY
GLN of manufacturer
4063151
International product number
4046356735858
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models