??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3071094 - HV M8/1 M6/1-STL
Bill of material
PHOENIX CONTACT 3071094
Product number of the Manufacturer
3071094
Short Description
Connection element
Long Description
Connection element, number of positions: 2, color: silver
Manufacturer Type Description
HV M8/1 M6/1-STL
Preview
International product number
4046356482318
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
GTIN
4046356482318
Manufacturer product designation
Connection element
Manufacturer product description
Connection element, number of positions: 2, color: silver
Product type
HV M8/1 M6/1-STL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models