??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3070331 - USSTD 6/SP
Bill of material
PHOENIX CONTACT 3070331
Product number of the Manufacturer
3070331
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, with spring support, nom. voltage: 1000 V, nominal current: 41 A, connection method: Screw connection with spring support, 1 level, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm² , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
USSTD 6/SP
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
41 A
Min. line cross section, rigid
0.200 mm^2
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
53 mm
color
Grey
length
105.200 mm
Assembly type
Top-hat rail TH35
net weight
0.029 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
GTIN
4046356861229
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, with spring support, nom. voltage: 1000 V, nominal current: 41 A, connection method: Screw connection with spring support, 1 level, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm² , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
USSTD 6/SP
GLN of manufacturer
4063151
International product number
4046356861229
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models