??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3070150 - S-UT 6-T-HV
Bill of material
PHOENIX CONTACT 3070150
Product number of the Manufacturer
3070150
Short Description
Switching lock
Long Description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
Manufacturer Type Description
S-UT 6-T-HV
Preview
International product number
4046356545211
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356545211
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
Product type
S-UT 6-T-HV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models