??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3070079 - UT 4-PE/HESILA 250 (5X20)
Bill of material
PHOENIX CONTACT 3070079
Product number of the Manufacturer
3070079
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 1 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UT 4-PE/HESILA 250 (5X20)
Preview
rated voltage
250 V
Min. line cross section, rigid
0.140 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Black
length
70.800 mm
Assembly type
Top-hat rail TH35
net weight
0.026 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4046356480260
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Lever-type fuse terminal block, color: black, for 5 x 20 mm G fuse inserts, with LED for 250 V AC
Product type
UT 4-PE/HESILA 250 (5X20)
GLN of manufacturer
4063151
International product number
4046356480260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD