??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069948 - FBP-3/11 TR
Bill of material
PHOENIX CONTACT 3069948
Product number of the Manufacturer
3069948
Short Description
Cover profile
Long Description
Cover profile, can optionally be sealed, length: 122.3 mm, width: 74.1 mm, height: 32 mm, color: transparent
Manufacturer Type Description
FBP-3/11 TR
Preview
International product number
4055626299983
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4055626299983
Manufacturer product designation
Cover profile
Manufacturer product description
Cover profile, can optionally be sealed, length: 122.3 mm, width: 74.1 mm, height: 32 mm, color: transparent
Product type
FBP-3/11 TR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39162000
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models