??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069921 - FIP-3/1 SERVICE
Bill of material
PHOENIX CONTACT 3069921
Product number of the Manufacturer
3069921
Short Description
Interruption plug
Long Description
Interruption plug, nom. voltage: 400 V, nominal current: 20 A, color: green
Manufacturer Type Description
FIP-3/1 SERVICE
Preview
International product number
4055626136882
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4055626136882
Manufacturer product designation
Interruption plug
Manufacturer product description
Interruption plug, nom. voltage: 400 V, nominal current: 20 A, color: green
Product type
FIP-3/1 SERVICE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드