??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069920 - FIP-3/2 SERVICE
Bill of material
PHOENIX CONTACT 3069920
Product number of the Manufacturer
3069920
Short Description
Interruption plug
Long Description
Interruption plug, nom. voltage: 400 V, nominal current: 20 A, color: red
Manufacturer Type Description
FIP-3/2 SERVICE
Preview
International product number
4055626136875
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4055626136875
Manufacturer product designation
Interruption plug
Manufacturer product description
Interruption plug, nom. voltage: 400 V, nominal current: 20 A, color: red
Product type
FIP-3/2 SERVICE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models