??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069898 - PC-FTP-TRI
Bill of material
PHOENIX CONTACT 3069898
Product number of the Manufacturer
3069898
Short Description
Coding profile
Long Description
Coding profile, For FTP-2 and FTPR-2 test plugs and FBP-2 blind plugs, design: delta, length: 25.5 mm, width: 4 mm, height: 6 mm, color: red
Manufacturer Type Description
PC-FTP-TRI
Preview
International product number
4046356963381
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
GTIN
4046356963381
Manufacturer product designation
Coding profile
Manufacturer product description
Coding profile, For FTP-2 and FTPR-2 test plugs and FBP-2 blind plugs, design: delta, length: 25.5 mm, width: 4 mm, height: 6 mm, color: red
Product type
PC-FTP-TRI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part