??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069885 - FBP-2/14
Bill of material
PHOENIX CONTACT 3069885
Product number of the Manufacturer
3069885
Short Description
Dummy plug
Long Description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 147.2 mm, number of positions: 14, color: gray
Manufacturer Type Description
FBP-2/14
Preview
International product number
4046356962469
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356962469
Manufacturer product designation
Dummy plug
Manufacturer product description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 147.2 mm, number of positions: 14, color: gray
Product type
FBP-2/14
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD