??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3069876 - FBP-2/5
Lista materiale
PHOENIX CONTACT 3069876
Product number of the Manufacturer
3069876
Short Description
Dummy plug
Long Description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 73.4 mm, number of positions: 5, color: gray
Manufacturer Type Description
FBP-2/5
Preview
International product number
4046356962414
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356962414
Manufacturer product designation
Dummy plug
Manufacturer product description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 73.4 mm, number of positions: 5, color: gray
Product type
FBP-2/5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD