您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3069851
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test plug for terminal blocks
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/48/3069851.prj},{NB=3069851},{MANUID=3069851},{BAH005=400},{BAC740=0.500},{AAB937=0.500},{AAF040=0.236},{BAC676=6},{AAB787=6},{BAC677=10},{BAC739=0.500},{AAT080=6},{AAC900=8.200},{AAO663=4055626064857},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85369010},{AAO676=3069851},{DESCSHORT=Test terminal strip},{DESCLONG=Test terminal strip, nom. voltage: 400 V, number of connections: 12, number of positions: 6, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: DIN rail mounting, color: gray},{MANUTYPEDESC=PTRE 6-2/6},{PREVIEW=../../../_pool_/64/a5/96610_2000_int_04.png},{AAM354=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069851 - PTRE 6-2/6
Bill of material
PHOENIX CONTACT 3069851
Product number of the Manufacturer
3069851
Short Description
Test terminal strip
Long Description
Test terminal strip, nom. voltage: 400 V, number of connections: 12, number of positions: 6, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: DIN rail mounting, color: gray
Manufacturer Type Description
PTRE 6-2/6
Preview
rated voltage
400
V
Min. line cross section, rigid
0.500
mm^2
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm^2
net weight
0.236
kg
Max. line cross section, flexible
6
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6
mm^2
Max. line cross section, rigid
10
mm^2
Min. line cross section, flexible
0.500
mm^2
Pole number
6
Grid dimensions
8.200
mm
tackable possible
No
GTIN
4055626064857
Manufacturer product designation
Test terminal strip
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: DIN rail mounting, color: gray
Product type
PTRE 6-2/6
GLN of manufacturer
4063151
International product number
4055626064857
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型