??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069850 - PTRE 6-2/5
Bill of material
PHOENIX CONTACT 3069850
Product number of the Manufacturer
3069850
Short Description
Test terminal strip
Long Description
Test terminal strip, nom. voltage: 400 V, number of connections: 10, number of positions: 5, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/7,5, color: gray
Manufacturer Type Description
PTRE 6-2/5
Preview
rated voltage
400 V
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
10
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
73.400 mm
height at lowest possible mounting
56.500 mm
color
Grey
length
99.700 mm
Assembly type
Top-hat rail TH35
net weight
0.211 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4046356962247
Manufacturer product designation
Test terminal strip
Manufacturer product description
Test terminal strip, nom. voltage: 400 V, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/7,5, color: gray
Product type
PTRE 6-2/5
GLN of manufacturer
4063151
International product number
4046356962247
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models