??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069676 - FBP-2/G19
Bill of material
PHOENIX CONTACT 3069676
Product number of the Manufacturer
3069676
Short Description
Dummy plug
Long Description
Dummy plug, VDE coded type G19, pitch: 8.2 mm, length: 81 mm, width: 187.5 mm, number of positions: 19, color: gray
Manufacturer Type Description
FBP-2/G19
Preview
International product number
4046356945967
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356945967
Manufacturer product designation
Dummy plug
Manufacturer product description
Dummy plug, VDE coded type G19, pitch: 8.2 mm, length: 81 mm, width: 187.5 mm, number of positions: 19, color: gray
Product type
FBP-2/G19
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型