??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069497 - FBP-2/A7
Bill of material
PHOENIX CONTACT 3069497
Product number of the Manufacturer
3069497
Short Description
Dummy plug
Long Description
Dummy plug, VDE coded type A7, pitch: 8.2 mm, length: 81 mm, width: 71 mm, number of positions: 7, color: gray
Manufacturer Type Description
FBP-2/A7
Preview
International product number
4046356899772
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356899772
Manufacturer product designation
Dummy plug
Manufacturer product description
Dummy plug, VDE coded type A7, pitch: 8.2 mm, length: 81 mm, width: 71 mm, number of positions: 7, color: gray
Product type
FBP-2/A7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models