??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3069478 - FTP-2/C19
Lista materiale
PHOENIX CONTACT 3069478
Product number of the Manufacturer
3069478
Short Description
Test plug
Long Description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type C19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
Manufacturer Type Description
FTP-2/C19
Preview
International product number
4046356945875
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356945875
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type C19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
Product type
FTP-2/C19
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte