??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069477 - FTP-2/B19
Bill of material
PHOENIX CONTACT 3069477
Product number of the Manufacturer
3069477
Short Description
Test plug
Long Description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B19, nom. voltage: 400 V, Rated cross section: 2.5 mm², color: gray
Manufacturer Type Description
FTP-2/B19
Preview
International product number
4046356907842
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356907842
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B19, nom. voltage: 400 V, Rated cross section: 2.5 mm², color: gray
Product type
FTP-2/B19
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat