??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069476 - FTP-2/C14
Bill of material
PHOENIX CONTACT 3069476
Product number of the Manufacturer
3069476
Short Description
Test plug
Long Description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type C14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
Manufacturer Type Description
FTP-2/C14
Preview
International product number
4046356945868
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4046356945868
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type C14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
Product type
FTP-2/C14
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции