??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069468 - FTP-2/4 SERVICE
Bill of material
PHOENIX CONTACT 3069468
Product number of the Manufacturer
3069468
Short Description
Test plug
Long Description
Test plug, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: red
Manufacturer Type Description
FTP-2/4 SERVICE
Preview
International product number
4055626058092
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
GTIN
4055626058092
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: red
Product type
FTP-2/4 SERVICE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型