??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069467 - FTP SCREW M3X4,5
Bill of material
PHOENIX CONTACT 3069467
Product number of the Manufacturer
3069467
Short Description
Screw
Long Description
Screw, for attaching cable lugs to FAME test plugs, with cover, without test point, length: 4.5 mm, color: silver/black
Manufacturer Type Description
FTP SCREW M3X4,5
Preview
International product number
4055626166865
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
GTIN
4055626166865
Manufacturer product designation
Screw
Manufacturer product description
Screw, for attaching cable lugs to FAME test plugs, with cover, without test point, length: 4.5 mm, color: silver/black
Product type
FTP SCREW M3X4,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
30
Quantity Scale
30
Customs tariff number
74152900
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat