??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069314 - DP-RSCWE 6-3
Bill of material
PHOENIX CONTACT 3069314
Product number of the Manufacturer
3069314
Short Description
Spacer plate
Long Description
Spacer plate, length: 80.9 mm, width: 8.2 mm, height: 70.8 mm, number of positions: 1, color: gray
Manufacturer Type Description
DP-RSCWE 6-3
Preview
International product number
4055626157573
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Combustibility class
V0
color
Grey
height
80.95784 mm
net weight
0.017 kg
min. thickness
8.200 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626157573
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 80.9 mm, width: 8.2 mm, height: 70.8 mm, number of positions: 1, color: gray
Product type
DP-RSCWE 6-3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models