??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3064001 - KDT-ST 11
Bill of material
PHOENIX CONTACT 3064001
Product number of the Manufacturer
3064001
Short Description
Filler plugs
Long Description
Filler plugs, length: 20 mm, diameter: 11 mm
Manufacturer Type Description
KDT-ST 11
Preview
International product number
4046356301466
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
material
PA
Connection type
not relevant
Clothing size
11 mm
GTIN
4046356301466
Manufacturer product designation
Filler plugs
Manufacturer product description
Filler plugs, length: 20 mm, diameter: 11 mm
Product type
KDT-ST 11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39174000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models