??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
3063963 - KDT-ST 7
Nomenclature
PHOENIX CONTACT 3063963
Product number of the Manufacturer
3063963
Description short
Caches
Description long
Caches, longueur: 25 mm, diamètre: 7 mm
Manufacturer Type Description
KDT-ST 7
Preview
GTIN-Code
4046356301428
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
matériau
PA
type de raccord
not relevant
Taille de confection
7 mm
GTIN
4046356301428
Manufacturer product designation
Caches
Manufacturer product description
Caches, longueur: 25 mm, diamètre: 7 mm
Product type
KDT-ST 7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39174000
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés