??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062980 - AKG 35 RD
Bill of material
PHOENIX CONTACT 3062980
Product number of the Manufacturer
3062980
Short Description
Connection terminal block
Long Description
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting: Neutral busbar, color: red
Manufacturer Type Description
AKG 35 RD
Preview
International product number
4046356558396
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Rated current [In] for the power loss specification
125 A
Power loss per pole, current-dependent [PlIp]
2 W
net weight
0.02018 kg
Suitable for
Flat rail
max. busbar thickness
6 mm
min. busbar width
6 mm
min. busbar thickness
3 mm
max. rated operating current Ie
125 A
suitable for strip conductor connection
No
suitable for round conductor connection
No
suitable for sector conductor connection
No
max. busbar width
10 mm
Width of the terminal
14.300 mm
Max. cross section of line
35 mm^2
GTIN
4046356558396
Manufacturer product designation
Connection terminal block
Manufacturer product description
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting: Neutral busbar, color: red
Product type
AKG 35 RD
URI of the product
http://www.phoenixcontact.com/product/3062980
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models