??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062951 - AKG 16 RD
Bill of material
PHOENIX CONTACT 3062951
Product number of the Manufacturer
3062951
Short Description
Connection terminal block
Long Description
Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 16 mm², mounting: Neutral busbar, color: red
Manufacturer Type Description
AKG 16 RD
Preview
Rated current [In] for the power loss specification
76 A
Power loss per pole, current-dependent [PlIp]
1.220 W
net weight
0.010 kg
Suitable for
Flat rail
max. busbar thickness
6 mm
min. busbar width
6 mm
min. busbar thickness
3 mm
max. rated operating current Ie
76 A
suitable for strip conductor connection
No
suitable for round conductor connection
No
suitable for sector conductor connection
No
max. busbar width
10 mm
Width of the terminal
9.800 mm
Max. cross section of line
16 mm^2
GTIN
4046356558365
Manufacturer product designation
Connection terminal block
Manufacturer product description
Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 16 mm², mounting: Neutral busbar, color: red
Product type
AKG 16 RD
GLN of manufacturer
4063151
International product number
4046356558365
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models