??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062935 - AKG 4 GN
Bill of material
PHOENIX CONTACT 3062935
Product number of the Manufacturer
3062935
Short Description
Connection terminal block
Long Description
Connection terminal block, nom. voltage: 300 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting: Neutral busbar, color: green
Manufacturer Type Description
AKG 4 GN
Preview
Rated current [In] for the power loss specification
32 A
Power loss per pole, current-dependent [PlIp]
0.660 W
net weight
0.005 kg
Suitable for
Flat rail
max. busbar thickness
6 mm
min. busbar width
6 mm
min. busbar thickness
3 mm
max. rated operating current Ie
41 A
suitable for strip conductor connection
No
suitable for round conductor connection
No
suitable for sector conductor connection
No
max. busbar width
10 mm
Width of the terminal
7 mm
Max. cross section of line
6 mm^2
GTIN
4046356558327
Manufacturer product designation
Connection terminal block
Manufacturer product description
Connection terminal block, nom. voltage: 300 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting: Neutral busbar, color: green
Product type
AKG 4 GN
GLN of manufacturer
4063151
International product number
4046356558327
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models